IESNA:LM-63-2002
[TEST]P1197269
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-722-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3691
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
541.1 554.1 561.1 554.9 533.7 490.8 456.5 455.6 472.8 496.7
532.5 580.3 642.6 727.6 822.8 914.4 1009.2 1112.3 1227.6 1327.3
1375.3 1350.2 1256.8 1086.6 794.8 508.6 348.2 253 184.5 136.7
98.9 75.6 60.7 44.7 25.5 9 0
541.1 557.2 564.5 558.6 537.8 495.1 460.3 457.1 473.4 496.3
530.6 577.2 636.9 718.8 815.7 908.4 1004.5 1108.7 1225.5 1329.1
1384.5 1367.7 1281.3 1126.4 848.1 541.5 369.4 269.1 195.9 144.5
104.8 80.1 63.7 49.6 28.8 11.8 0
541.1 556.2 564.1 559.8 541.9 503.9 466.9 461.2 475.7 498.6
530 575 633.8 710.4 806.7 912.7 1005.1 1097 1214.5 1327.7
1398 1404.5 1342.4 1181.2 916.2 604.2 426.8 318.1 237 172.2
125.2 93.4 70.9 59.9 36.2 12.7 0
541.1 555.2 564.8 564.5 553.1 525.7 489.2 471.8 477.9 496.7
525.5 564.6 615.8 680.8 761.1 851.2 946.4 1044.9 1154.8 1277.4
1382.3 1429.5 1402.9 1303.6 1098.4 775.8 523.1 402.5 318.1 246.8
188.8 138.3 97.3 68.4 49 19.2 0
541.1 555.2 567.4 572.3 567 551.1 522.3 497.3 492.4 503.7
526.8 561.1 603 657.5 725.3 805 892.5 984.4 1085.4 1205.5
1337.7 1446.8 1490.8 1451.7 1314.6 1024.3 662.2 431.5 332 268.7
215 172.2 132 94.4 60.3 26.2 0
541.1 553.9 568 579.3 583.6 580.5 567 545.8 529.8 528.4
541.1 567.4 604 649.8 707.6 779.3 863.7 957.5 1055.3 1161.2
1292.6 1437.4 1559.2 1618.2 1586.6 1425 1060.7 627.7 349.2 235.8
179.6 134.7 100.9 69.5 42.5 17.6 0
541.1 553.7 568.6 584.6 597.7 606.8 610.1 606.6 597.6 591.9
598.1 617.3 646.3 683.7 734.3 800.5 880.8 973.2 1076.4 1186.5
1297.5 1424.3 1576.4 1753.9 1904.9 1951.1 1827.3 1418 859 425.2
212.1 131.6 85.8 52.3 30 11.6 0
541.1 551.7 567.4 586.8 606.2 624.4 644.4 663.9 680.2 694.5
710.8 730.3 756.4 792.4 842.8 910.3 995.1 1093.1 1201.2 1314
1422.9 1531 1650.9 1817.1 2072.5 2391.8 2631.1 2620.1 2227.3 1618.7
946 435.2 175.7 88.7 39.4 11.4 0
541.1 550.2 564.3 583.8 605.6 630.5 659.8 693.5 731.3 773.4
823.4 879 937.2 1000.2 1074.1 1165.1 1269.5 1381.6 1494.2 1599
1698.8 1792.9 1884.5 1981.7 2119.7 2353.8 2725.5 3086.9 3079 2645.8
1845.5 875.1 276.5 105.2 49 16.1 0
541.1 547.6 561.1 579.3 601.3 627.3 658.1 693.3 731.3 776.6
829.8 890.2 955.2 1029 1119.7 1232.5 1366.7 1519.4 1663.2 1798.3
1925.1 2039.4 2140.1 2247.6 2386.9 2615.2 2977.2 3350.1 3449.2 3119.8
2194.6 879.4 234 90.5 40.2 11.9 0
541.1 547 559.8 577.2 597.6 620.9 650.2 683.5 720.7 763.2
813.2 869 928.4 994.6 1074.9 1175.5 1296.6 1429.3 1562.7 1690.6
1813.2 1929.2 2038.8 2153.6 2303.1 2527.1 2910.2 3245.9 3324.4 3019.7
2212.2 928.7 245.6 91.3 35.8 10 0
541.1 545.1 556 571.7 589.9 610.9 636.7 665.9 697.2 733.1
774 819.5 865.1 914.4 974.2 1048 1138.5 1239 1341.4 1443.3
1543.1 1635.8 1723.5 1819.1 1951.5 2171.4 2496.6 2770.8 2755.7 2447.6
1798.1 758 201.5 76.8 29.6 7.6 0
541.1 544.1 552.9 566.2 581.5 598.9 620.1 642.4 665.1 689.4
716.6 745 770.9 793.2 817.1 846.9 885.7 932.5 983.4 1038
1095.4 1153.2 1211 1280.5 1389.6 1593.1 1875.9 2053.3 1924.5 1609.9
1142.8 479.5 132.2 52.1 22.3 6.7 0
541.1 540.2 543.7 550.4 557.2 564.3 569.9 570.9 563.9 547
520.6 485.3 442.6 397.8 353.9 318.9 293.2 276.9 271.3 274.8
287.7 302.2 307.9 301.6 288.1 266.4 225.4 170.6 130.2 105.4
84.2 66 50.3 35.8 22.1 8.2 0
541.1 534.9 531.9 529.8 526.5 518.8 502.2 474.8 436 395.2
361 333.7 313.2 296.1 282.6 273 265.6 260.5 256.8 253.6
247.4 237 222.7 204.5 181.9 159.6 142.2 127.7 113.4 98.9
84.2 69.9 55 38.8 23.3 7.8 0
541.1 529.4 519.6 507.9 492.6 469.3 438.9 409.1 384.7 364.7
347.4 332.4 319.2 306.7 294.4 282.8 273.4 265.6 258.3 249.3
237 221.5 207 195.3 184.1 171 156.3 141.2 127.9 114.4
97.5 81.1 63.7 46 26.8 12.3 0
541.1 524.1 506.3 485.7 460.8 433 411.7 398 386.8 374.7
361 346.9 333 319.4 305.3 290.1 275 261.9 250.9 240.9
232.1 224.4 217.8 210.2 198.8 181.9 165.5 152.2 139.1 125.3
111 95.4 78.7 60.3 40 21.3 0
541.1 522.3 496.9 469.3 441.5 419.7 409.3 405.4 400.1 390.3
376.6 359.8 342.2 324.9 307.1 287.9 268.9 252.5 240.5 232.9
226.2 220.7 215.6 201.9 184.7 176.5 167.7 158.3 146.9 134.7
121.4 108.3 94.2 74.6 56.4 32.3 0
541.1 518.6 488.3 456.7 430.7 416.6 414.4 416.4 414.2 404
388 368.6 346.1 326.7 305.5 287.5 272.2 256.2 241.5 228.6
218.6 211.9 199.4 183.9 177.2 169 160.2 151 141.2 130.4
118.7 109.3 93.8 77 58.4 33.5 0
541.1 516.1 482 448.3 425.4 416.8 419.7 424.4 423 413.3
395.4 372.5 347.3 321.2 299.1 288.1 275.2 255.8 233.3 216.4
205.6 199.2 184.1 175.1 167.7 159.2 150 140.2 129.7 118.7
107.9 99.9 83.6 66.8 50.3 30.7 0
541.1 514.7 476.1 442.8 422.5 417 422.3 427.9 427.6 417.8
399.5 375.6 347.8 317.5 291.4 279.1 261.5 237.8 217 204.3
195.3 188.6 175.5 168.6 160.4 152.2 142.6 133 122.8 112
103.2 105.8 78.1 57.8 42.7 17.8 0
541.1 516.3 478.5 444 423.2 417.4 422.1 428.7 428.7 418.9
400.7 376.8 349.2 318.7 291.8 279.7 261.9 237.6 217.6 204.3
194.5 188.8 174.7 168 160 152.2 143 133.2 123.4 112
101.8 96 72.7 57.8 44.1 25.5 0
